HUBBELL
BUR_PPHID-264491_FL1025X03D
BUR_PPHID-264491_FL1025X03D

FL1425X03D, Uninsulated Flag Style Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

FL1425X03D

Uninsulated Flag Style Female Quick Disconnect For 16 - 14 AWG (.25 x .03).

FL1425X03D.

  • Flag-style female quick disconnects provide quick, reliable, snap-together interconnections without the use of tools
  • Side entrance chamfer permits connections of 90° without bending the wire

Features: Dimpled Female Socket Detent, Ensures Firm Grip, Size: 0.67 IN Overall Length X 0.17 IN Barrel Length X 0.25 IN Width, Nema Tab Size: 0.25 X 032 IN

Product details

General

Application

Female Disconnect

Catalog Number

FL1425X03D

Connector Type

Flag Female Quick Disconnect

EU RoHS Indicator

Yes

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810297346

UPC 12 Digit

7818102973466

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - Length Overall inch

0.51 in

Dimension - Outside Diameter inch

0.15 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999

Resources and downloads