HUBBELL
BUR_SKU-FLN1425X03D
BUR_SKU-FLN1425X03D

FLN1425X03D, Nylon Flag-Style Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

FLN1425X03D

Nylon Flag-Style Quick Disconnect For 16 - 14 AWG (.25 x .03).

FLN1425X03D.

  • Flag-style female quick disconnects provide quick, reliable, snap-together interconnections without the use of tools
  • Side entrance chamfer permits connections of 90° without bending the wire
  • Dimpled female socket detent ensures firm grip

Nylon flag-style female quick disconnect, provide quick, reliable snap-together interconnections without the use of tools

Product details

General

Application

Female Disconnect

Catalog Number

FLN1425X03D

Connector Type

Flag Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810525623

UPC 12 Digit

7818105256233

Dimensions

Dimension - B Length inch

0.40 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999