HUBBELL
WBP_FP4BBN_PRODIMAGE
WBP_FP4BBN_PRODIMAGE
Discontinued

Plates, Furniture Feed, Standard, Box, 4-Port, Brown

Brand:

Hubbell Premise Wiring

Catalog ID:

FP4BBN

Phone/Data/Multimedia Hardware, Furniture Box, 4-Port, Brown

Standard Product

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

FP4BBN

Color

Brown

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

4) Ports, Box

EU RoHS Indicator

Yes

Item Type

Furniture Plates

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical Mount

UPC

662620308524

Dimensions

Display Size

Standard Sized

Thickness

0.15

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings