HUBBELL
WBP_FRBR1_PRODIMAGE
WBP_FRBR1_PRODIMAGE

Pedestal Barrier

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FRBR1

Fire-Rated Poke-Through Pedestal Series, Pedestal Barrier

Standard Product

Product details

General

Catalog Number

FRBR1

Color

Gray

EU RoHS Indicator

No

Item Type

Replacement Low Voltage Barrier

Material

PVC

Material - Mounting Hardware

Mounts to FR80AL

Mounting Hardware

N/A

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Accessories

UPC

783585395616

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

10

Resources and downloads