text.skipToContent text.skipToNavigation

FXL-190-4K-Y

by Hubbell Outdoor Lighting 

Catalog ID: FXL-190-4K-Y

FXL LED X-Large Flood, Mounting Type: Yoke Mount, Light Distribution: Wide Distribution, Wattage: 187 W, Drive Current: 1,050 mA, Color Temperature: 4000 K, 70 CRI, Light Output: 20,610 lm, EPA Effective Projected Area: 1.85 ft², Voltage Rating: 120-277 V, Color: Bronze.

  • NEMA distribution wide (6x6)
  • Vented housing isolates LED module from driver maximizing product life and performance
  • 4000K 70 CRI
  • IP65, listed to UL1598 for use in wet locations
  • 20KA surge protection with an end of life LED indicator
  • Drivers 700mA, RoHS compliant and IP66
  • 120-277V operation, 50/60Hz
  • Tempered glass lens protects LEDs and allows for easy cleaning/debris removal
  • Rugged die-cast aluminum housing with corrosion resitant powder coat paint finish
  • Yoke mount

$385.00 USD

Product Details

General

Color Bronze
Color Rendering Index (CRI) 70 CRI
Color Temperature 4000 K
EPA Effective Projected Area 1.85 ft²
Lamp Included Yes
Lamp Type LED
Light Distribution Wide Distribution
Light Output 20610 lm
Light Source LED
Mounting Type Yoke Mount
Type Floodlighting
UPC 785988033713

Electrical Ratings

Voltage Rating 120-277 V
Wattage 187 W

Certifications and Compliance

Industry Standard(s)
  • UL1598A
  • CSA
  • Wet Listed
  • Damp Listed
  • IP Rated

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
FXL-190-4K-K
IES file
4000 °K 70 CRI 20732 lm 109 195 W Wide