HUBBELL
GC_Image
GC_Image

GC22A OEM Accessories Aluminum Ground Clamp Assy

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

GC22A

TYPE: GC, CMC® Dual Rated Ground Clamps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. They effectively ground copper or aluminum conductors to copper water pipe, galvanized pipe, or steel conduit. UL Listed.

CMC® dual rated aluminum ground clamps are manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.;Electro tin plated to provide low contact resistance and protection from corrosion. They also cover a range from 1/2” to 4” pipe with a ground wire range covering 250 kcmil to #14 AWG;Effectively ground copper or aluminum conductors to copper pipe, galvanized pipe, or steel conduit

  • CMC® dual rated aluminum ground clamps are manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.
  • Electro tin plated to provide low contact resistance and protection from corrosion. They also cover a range from 1/2” to 4” pipe with a ground wire range covering 250 kcmil to #14 AWG
  • Effectively ground copper or aluminum conductors to copper pipe, galvanized pipe, or steel conduit

Product details

General

Catalog Number

GC22A

Material

Aluminum

UPC

192663066339

Dimensions

Dimensions

6.31 in x 1 in x 1 in

Height

1 in

Length

6.31 in

Width

1 in

Resources and downloads