WBP_GFMD120M_PRODIMAGE
WBP_GFMD120M_PRODIMAGE
Discontinued

Power Protection Products, GFCI Circuit Breaker Sensing Modules, Industrial, Manual Set, 240V AC, GFCI Circuit Breakers, 4-6 mA Trip Level, Black

Brand:

Bryant

Catalog ID:

GFMD240M

Power Protection Products, GFCI Circuit Breaker Sensing Modules, Industrial, Manual Set, 240V AC, GFCI Circuit Breakers, 4-6 mA Trip Level, Black

Standard Product

Product details

General

Application
Heavy Duty Industrial Commercial
Color
Black
Enclosure Type
Toggle
Environmental Conditions
NEMA 4X with Supplied Gasket
EU RoHS Indicator
No
Item Type
Manual Set Sensing Module
Material
Composite
Number Of Poles
None
OEM Brand Name
Hubbell Bryant
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Series
Industrial
Type
Manual Reset
UPC
781786450035

Dimensions

Height
2.2 in
Length
4.7 in

Electrical Ratings

Amperage Rating
1-50 A
Connectivity
None
Current / Amperage Rating
1-50 A
Frequency Rating
80% of Full Rating Continuous
Phase
60Hz
Trip Range
.025 Seconds in
Trip Type
Standard
Voltage Rating
240 VAC
Voltage Rating Description
240 VAC

Conductor Related

Wire Size
Terminal Screws

Logistics

Carton Quantity
5