Brand:
Burndy
Catalog ID:
GG151SE
Catalog Number
Installation Torque Recommended in-lb
Material
Material Type - Screw
Plated
Plating Type
U Bolt Type
UPC
UPC 12 Digit
Dimension - B Length inch
Dimension - Braid Width Max fraction
Dimension - Braid Width Max inch
Dimension - Height inch
Dimension - Height mm
Dimension - Width fraction
Dimension - Width inch
Dimension - Width mm
Conductor - Copper Str Size B Range
Conductor - Copper Tube Std Size
Conductor - Copper Tube Std Size Range
Conductor Type
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Listed Direct Burial
Certification - UL Recognized
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
UL Listed
Minimum Pack Quantity