HUBBELL
BUR_PPHID-264208_GG
BUR_PPHID-264208_GG

GG161, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand:

Burndy

Catalog ID:

GG161

Mechanical Grounding Connector, Copper Bar/Strap/Braid/Cable to Rod/Tube, 1-1/4" Pipe, 1-3/8"-1-1/2" Rod.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation
  • Type GG connector is particularly effective for use with braid for ground rods, switch handles, fence posts and gates

Features: High Copper Alloy Ground Connector For Joining Bar, Strap, Braid Or Cable To Rod Or Tube, High Copper Alloy Cast Body, DURIUM U-Bolts, Nuts And Lockwashers Make The GG Particularly Effective For Use With Braid For Ground Rods, Switch Handles, Fence Posts And Gates, One-Wrench Installation, Dimension A: 1 IN, Tube (ips) Size: 1-1/4 IN, Ground Rod Size: 1-3/8 - 1-1/2 IN, Height: 3-1/2 IN, Width: 3 IN, Installation Torque: 240 IN-LB

Product details

General

Application

For Joining Copper Bar, Strap, Braid Or Cable To Rod Or Tube, Direct Burial Cables

Catalog Number

GG161

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GG

U Bolt Type

204

UPC

781810260050

UPC 12 Digit

7818102600500

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Height fraction

3-1/2 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - Copper Tube Std Size

1-1/2

Conductor - Rod Size

1 1/2 in

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings