HUBBELL
Image of GK25H26 GK25H26, Copper Mechanical Ground Connector
Image of GK25H26 GK25H26, Copper Mechanical Ground Connector

GK25H26, Copper Mechanical Ground Connector

Brand:

Burndy

Catalog ID:

GK25H26

Cu Mechanical Ground Connector.

Product details

General

Catalog Number

GK25H26

Material

Copper Alloy

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Type

Three Cables to Rod or Tube

UPC

781810203750

UPC 12 Digit

7818102037500

Dimensions

Dimension - Height inch

4.75 in

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Size Range

4 AWG-3/0 AWG

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1