HUBBELL
Image of GK644C GK644C, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Image of GK644C GK644C, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

GK644C, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GK644C

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 8 AWG (Sol.) - 4/0 AWG (Str.), 3/8" Pipe, 5/8" - 3/4" Rod, 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Features: High Copper Alloy Ground Connector For Joining Three Equal Cables To Rod Or Tube, Cable Grooves Take A Wide Range Of Cable, High Copper Alloy Cast Body And DURIUM U-Bolts, Nuts, And Lockwashers Make The GK Suitable For Direct Burial In Soil Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Tube (ips) Size: 3/8 IN, Ground Rod Size: 5/8 - 3/4 IN, Height: 2-7/8 IN, Installation Torque: 240 IN-LB, Width: 2-5/8 IN

Product details

General

Application

For Joining Three Equal Copper Cables To Rod Or Tube, Direct Burial In Earth Or Concrete

Catalog Number

GK644C

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

Three Cables to Rod or Tube

UPC

781810233511

UPC 12 Digit

7818102335111

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.38 in

Dimension - Height inch

2.81 in

Dimension - Height mm

71.4 mm

Dimension - Width fraction

2-5/8 in

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - Rod Size

5/8 in ; 3/4 in

Conductor Size

#8 AWG Sol - 4/0 AWG Str

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads