HUBBELL
BUR_PPHID-264207_GKASB
BUR_PPHID-264207_GKASB

GKA25, Ground Connector for Copper

Brand:

Burndy

Catalog ID:

GKA25

Accommodates: #4 Str - 1/0 Str; Recommended Torque: 200 in-lbs; silicon bronze hardware.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GKA25

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper Alloy

Material Type - Screw

Steel - Stainless

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

KA-LUGâ„¢

UPC

781810635186

UPC 12 Digit

7818106351866

Dimensions

Dimension - B Length inch

.69 in

Dimension - Height inch

.94 in

Dimension - Height mm

23.9 mm

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - N inch

0.38 in

Dimension - Pad Width inch

0.75 in

Conductor Related

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Str Size Range

4 AWG-1/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1