HUBBELL
Image of GRL-RG GRL Replacement O-Ring Gasket
* Representative image
Image of GRL-RG GRL Replacement O-Ring Gasket

GRL Replacement O-Ring Gasket

Brand:

Killark

Catalog ID:

GRL-RG

GR Series, GRL Replacement O-Ring Gasket

  • Cover o-ring, Nitrile (BUNA-N) material.

Rubber gasket fits between cover and body to make assembly watertight. Complies with NEMA 4.

Product details

General

Application

  • For use with GRL Series fittings.

Catalog Number

GRL-RG

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Nitrile Rubber

Series

GR Enclosures

Type

Replacement Gasket

UPC

783936233222

Dimensions

Gross Weight with Packaging

0.5

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads