HUBBELL
Steel_Grounding_Image
Steel_Grounding_Image

GSTUD916HY Structural Steel Ground Stud

Brand:

Burndy

Catalog ID:

GSTUD916HY

Structural Steel Grounding Connector; Accommodates: 1/0 AWG, 5/8" Rod.

  • May be welded to steel surfaces quickly and easily
  • No disk grinding needed
  • Knurled surface for better gripping
  • Copper plated
  • May be installed during adverse weather conditions

Features: The VERSITAIL May Be Welded To Steel Surfaces Quickly And Easily With Normal Construction Equipment, The VERSITAIL Eliminates Costly Disk Grinding And The Need To Expose Virgin Metal, The Welding Process Burns Through The Oxidation And Scale To Establish Excellent Electrical Grounding Continuity, The VERSITAIL May Be Installed By The Welder In The Field Or At The Steel Fabricator Based On Customer Preference, The VERSITAIL Pure Copper Coating Over Low Carbon, Hot Rolled Steel Is Compatible With Standard Welding Processes, No Toxic Gasses Are Generated, The VERSITAIL Knurled Surface Is Copper Plated And Specifically Designed To Ensure Excellent Mechanical Gripping And Electrical Integrity For BURNDY Compression And Mechanical Connectors In All Grounding Applications, The VERSITAIL May Be Installed During Adverse Weather Conditions Thus Eliminating Costly Construction Delays, Low Carbon, Hot Rolled Steel, Pure Copper Plated Finish, Ground Rod Size: 9/16 IN, Compression Connector: YGHP34C26 (250 - 500 KCMIL), YGHP29C26 (3/0 AWG - 250 KCMIL)

Product details

General

Application

  • For Compression Connectors And Mechanical Connectors

Catalog Number

GSTUD916HY

EU RoHS Indicator

Yes

Material

Steel

Plated

Y

Plating Type

Nickel

Sub Brand

HYGROUND, VERSITAIL

Trade Name

VERSITAILâ„¢

Type

GSTUD-HY

UPC

781810220894

UPC 12 Digit

7818102208944

Dimensions

Dimension - B Length fraction

53/93 in

Dimension - B Length inch

0.57 in

Dimension - D inch

1.25 in

Dimension - Ground Rod Size

5/8 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

144 mm

Dimension - Length Overall inch

5.68 in

Physical Attribute - Tongue Angle

45 Degree

Conductor Related

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Rod Size

5/8 in

Conductor - Rod Size Range

5/8 in

Conductor Type

  • Rod-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

3920