HUBBELL
PROG_P2584_71driftwood_PRODIMAGE
PROG_P2584_71driftwood_PRODIMAGE
play
3D View
play
+7
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Greer Collection 54" Five Blade Ceiling Fan

$500.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2584-71

Collection name:

Greer

This five-blade 54 inch Greer ceiling fan complements either industrial or farmhouse décor. It comes with a wire meshed shade light kit that uses two vintage LED lamps (Included) and remote control with batteries are also included. Hang it on a flat or slopped ceiling with its dual mount system. It comes with reversible blades in driftwood and walnut.

  • 54" Greer indoor ceiling fan features five blades and an LED light source, offering both form and function with energy- and cost-savings benefits
  • Wire meshed shade light kit included that uses two vintage LED lamps (included)
  • Features reversible Walnut/Driftwood blades and a Gilded Iron finish
  • A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
  • Remote control may be replaced by a P2630-30 wall control
  • The five-blade Greer fan features a dual mount system to offer greater flexibility when installing
  • The fan can be installed on a flat or sloped ceiling
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ideal for Industrial or Farmhouse interiors
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL dry location listed for indoor use
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • High Speed Energy Information: Airflow- 4794 cfm, Energy consumption- 65 watts (excluding lights), Airflow efficiency- 82 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity

0.2 Ah

Battery Type

9V type pp3 Alkaline

Can be mounted up or down

No

Catalog Number

P2584-71

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

2200 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Walnut
  • Driftwood

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Gilded Iron

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

ST19

Lamp Type

ST19

Lifestyle

  • Rustic
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

E26

Socket Type

socket

Starting Temperature - Minimum

-10 °C

Style

Transitional

Switch Type

Push button

Type

Standard

UPC

785247222094

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

54 in x 54 in x 20 in

Fan - Recommended room size

400 ft²

Height

20 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

22.5 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

6.5 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

75

EPACTenergy consumption watts

64

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93089921

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model

Fan Blade Finish Image(s)