HB75W
HB75W

Halogen 75W Bulb

Brand:

Bell

Catalog ID:

HB75W

Halogen 75W Bulb

Product details

General

Color
Clear
Light Source
Halogen
Material
Glass
Type
Replacement Bulbs
UPC
092326113052
Weather Resistant
No

Dimensions

Dimensions
0.51 in x 0.51 in x 1.7 in
Height
1.7 in
Length
0.51 in
Weight
0.007 lb
Width
0.51 in

Logistics

Carton Quantity
100
Packaging Type
Polybag
Standard Package
20