HUBBELL
WBP_HBBB14416G_PRODIMAGE
WBP_HBBB14416G_PRODIMAGE
WBP_HBBB14416H_HYG14B2TC2C6C_app_PRODIMAGE
WBP_HBBB14210A_HGBL06D_app_PRODIMAGE

Grounding and Bonding, Bus Bar, 4" x 16", 8S 8DB, Insulated

Brand:

Hubbell Premise Wiring

Catalog ID:

HBBB14416G

Grounding and Bonding, Bus Bar, 4" x 16", 8S 8DB, Insulated

Product details

General

Catalog Number

HBBB14416G

Finish Type

Copper

Mounting Type

Wall Mount

Type

Busbar

UPC

662620303642

Dimensions

Height

4 in

Length

16 in

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • UL

Logistics

Carton Quantity

1

Pallet Quantity

130

Resources and downloads