HUBBELL
WBP_HBBB14416H_PRODIMAGE
WBP_HBBB14416H_PRODIMAGE
WBP_HBBB14416H_HYG14B2TC2C6C_app_PRODIMAGE
WBP_HBBB14210A_HGBL06D_app_PRODIMAGE

Grounding & Bonding, Bus Bar, 4" x 16", 8D, 8DB

Brand:

Hubbell Premise Wiring

Catalog ID:

HBBB14416H

Grounding & Bonding, Bus Bar, 4" x 16",8D, 8DB

Product details

General

Application

Busbars

Catalog Number

HBBB14416H

Finish Type

Copper

Item Type

Busbars

Material

Copper

Mounting Type

Wall Mount

Type

Busbar

UPC

662620303659

Dimensions

Depth

16 in

Height

4 in

Length

16 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Logistics

Carton Quantity

1

Pallet Quantity

130

Resources and downloads