HUBBELL
WBP_hbl14pb_PRODIMAGE
WBP_hbl14pb_PRODIMAGE
Discontinued

Cord and Cable Reels, Pivot Base, For 14" Weatherproof Reel, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL14PB

Cord and Cable Reel Pivot Base, for 14" Weatherproof Reel

Standard Product

Product details

General

Application

For 14" Reels

Catalog Number

HBL14PB

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Ball Stop

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Series

Heavy Duty Industrial

Specifications

Weight Lbs. (kg) - 5 (2.3)

Style

Pivot Base

Type

Accessory

UPC

783585209357

Conductor Related

Nema Color

Yellow

Certifications And Compliance

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21