HUBBELL
WBP_HBL16PB_PRODIMAGE
WBP_HBL16PB_PRODIMAGE

Cord and Cable Reels, Pivot Base, For 16" Weatherproof Reel, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL16PB

Cord and Cable Reel Pivot Base, for 16" Weatherproof Reel

Standard Product

Product details

General

Application

  • For 16" Reels

Catalog Number

HBL16PB

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Pivot Base

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Series

Heavy Duty Industrial

Specifications

Weight Lbs. (kg) - 13 (5.9)

Style

Pivot Base

Type

Accessory

UPC

783585209401

Conductor Related

Nema Color

Yellow

Certifications And Compliance

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Logistics

Carton Quantity

1