HUBBELL
WBP_HBL1795_PRODIMAGE
WBP_HBL1795_PRODIMAGE
WBP_HBL1795_App-1_PRODIMAGE
WBP_HBL1795_App_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Clear Silicone

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL1795

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Clear Silicone

Standard Product

Product details

General

Catalog Number

HBL1795

Color

Clear

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproof Plates

Knockouts

None

Material

Silicone

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Weatherproof Plates

Style

Press Switch/AC Toggle

Type

Weatherproof Plates

UPC

783585808949

Dimensions

Length

4.63 in

Weight

0.25 lb

Width

2.94 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

1540