HUBBELL
WBP_HBL20406_PRODIMAGE
WBP_HBL20406_PRODIMAGE

Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, For 30A HubbelLock, Standard Size, Cast Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL20406

Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, For 30A HubbelLock, Standard Size, Cast Aluminum

  • For use with 30A, 4 wire Hubbellock receptacles

Standard Product

Product details

General

Application

All 30A Hubbellock

Catalog Number

HBL20406

Color

Construction

Cast

EU RoHS Indicator

No

Item Type

Non-Weatherproof Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Material - Aluminum
  • Retaining Ring - Stainless steel
  • Rivet - Aluminum
  • Spring - Stainless steel

Style

For 30A, 4 Wire Hubbellock Receptacles

Type

Covers

UPC

783585808963

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed - Canadian and U.S.

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10