HUBBELL
WBP_HBL20446_PRODIMAGE
WBP_HBL20446_PRODIMAGE

Cast aluminum, wet locations only when cover “closed” and damp locations, red finish.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL20446

Cast aluminum, wet locations only when cover 'closed' and damp locations, red finish.

  • For use with 30A, 4 wire Hubbellock receptacles

Standard Product

Product details

General

Application

30A, 4 wire Hubbellock receptacle

Catalog Number

HBL20446

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Material - Aluminum
  • Retaining Ring - Stainless steel
  • Rivet - Aluminum
  • Spring - Stainless steel

Style

For 30A, 4 Wire Hubbellock Receptacles

Type

Covers

UPC

783585808994

Dimensions

Dimensions

4.37 in x 2.84 in x 1.16 in

Display Size

1-Gang

Height

1.16 in

Length

4.37 in

Weight

0.4 lb

Width

2.84 in

Certifications And Compliance

Industry Standard(s)

UL Listed - Canadian and U.S.

Logistics

Carton Quantity

10