HUBBELL
WBP_hbl21cm28_PRODIMAGE
WBP_hbl21cm28_PRODIMAGE

Adapter, Marine Use, NEMA 5-15P to NEMA L5-20R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL21CM28

Adapter, Marine Use, NEMA 5-15P to NEMA L5-20R

Marine Version

Product details

General

Application

Straight Blade Male to Locking Female

Catalog Number

HBL21CM28

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Adapter Style - One Piece
  • Female End Rating - 20A 125V, 2P3W Twist-Lock®
  • Male End Rating - 15A 125V, 2P3W Straight Blade
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808086

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-15P to 5-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10