HUBBELL
WBP_HBL303INT_PRODIMAGE
WBP_HBL303INT_PRODIMAGE
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Marine Grade, Replacement Interior, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL303INT

Twist-Lock® Marine Grade, Replacement Interior, 30A 125V, 2-Pole 3-Wire Grounding, L5-30,Screw Terminal

Product details

General

Catalog Number

HBL303INT

Color

Black

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Replacement Interior

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • For Use With - 30A Traditional Metallic Inlet
  • Product Type - Replacement Interiors

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585040769

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V Minimum in

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

L5-30P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

550

Resources and downloads