HUBBELL
WBP_HBL328DCR_PRODIMAGE
WBP_HBL328DCR_PRODIMAGE
play
Marine Electrical Products
WBP_HBL328DCR_HBL74CM25WOA_app_PRODIMAGE

Wallplates and Boxes, Marine Products, 24-32V DC, Receptacle, For Trolling Motor, Yellow, Corrosion Resistant

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL328DCR

Wallplates and Boxes, Marine Products, 24-32V DC, Receptacle, For Trolling Motor, Yellow, Corrosion Resistant

Hubbell has a DC rated electrical system designed specifically for larger electric fishing reel systems. Up until now, larger electric fishing reel systems typically utilized conventional 30 Amp AC rated devices since an appropriately rated DC system was not available. The system features a corrosion-resistant plug, connector body and receptacle and can be used along with a Hubbell outlet box and weatherproof cover plate to complete the installation. These devices are all rated at 28 Volt DC and applicable for all 12, 24 and 32 Volt DC fishing reel systems. The devices are UL listed and CSA certified. All devices are made of high-visibility yellow nylon that is impact resistant and UV stabilized for longer life. Also, the contacts are nickel plated for corrosion resistance.

Corrosion Resistant

Product details

General

Application

Electric Fishing Reel Devices

Catalog Number

HBL328DCR

Color

Yellow

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Product Type - Electric Fishing Reel Devices
  • Version - Yellow Locking Receptacle

UPC

783585353166

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

28V DC kV

Voltage Rating Description

28V DC kV

Wattage

840

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Pallet Quantity

840

Resources and downloads