HUBBELL
WBP_HBL332CRCX_PRODIMAGE
WBP_HBL332CRCX_PRODIMAGE
play
Marine Electrical Products

Marine Products, Twist-Lock®, Female Connector, Corrosion Resistant, 32A 230V, 2-Pole 3-Wire Grounding, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL332CRCX

Marine Products, Twist-Lock®, Female Connector, Corrosion Resistant, 32A 230V, 2-Pole 3-Wire Grounding, Yellow

Corrosion Resistant

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL332CRCX

Color

Yellow

Environmental Conditions

Weather Proof

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Marine Version

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Product Type - International Shore Power
  • Version - Locking connector replacement end

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585454726

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

32 A

Connectivity

Screw Terminals

Current / Amperage Rating

32 A

Current Rating

32 A

Voltage Rating

230V kV

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

3-Wire Grounding

Certifications And Compliance

Industry Standard(s)

CE Certified

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

720

Resources and downloads