HUBBELL
WBP_HBL4MG6_PRODIMAGE
WBP_HBL4MG6_PRODIMAGE

15A 4 outlet HCOA

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4MG6

15A 4 outlet HCOA

  • Industry first offering of UL Listed power strips that are for use in Patient Care Areas
  • Approved by CMS (Center for Medicaid and Medicare Services) for use in all types of health care facilities
  • Tamper resistant covers

Product details

General

Catalog Number

HBL4MG6

Color

White

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

4

Series

HCOA

Type

Hospital Grade

UPC

783585588230

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Conductor Related

Cord Length

6 ft

Logistics

Carton Quantity

5