HUBBELL
WBP_HBL501042W_PRODIMAGE
WBP_HBL501042W_PRODIMAGE

Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/4 SO Cord, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL501242W

Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/4 SO Cord, Yellow

Multi-position roller guide can be mounted in four different positions

Ratchet Lock and be Enabled/Disabled

Product details

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

50 Ft

Cable Type

#12/4 SOW-A

Catalog Number

HBL501242W

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Stripped Leads

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Series

Heavy Duty Industrial

Specifications

  • Cable Length - 50' (15.2)
  • Weatherproof Reel Type - 16" Reel with 12/4 SOW-A Cable
  • Weight Lbs. (kg) - 86 (39.0)

Style

16" Reel

Type

Weatherproof Reel

UPC

783585209203

Dimensions

Cable Length Active

600

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

16 A

Current / Amperage Rating

16 A

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Conductor Related

Cable Specification

12/4 SOW-A

Feeder Cord

12/4 SOW-A

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Logistics

Carton Quantity

1

Pallet Quantity

8