HUBBELL
WBP_HBL504NM_PRODIMAGE
WBP_HBL504NM_PRODIMAGE
play
Marine Electrical Products
WBP_HBL504NM_closed_PRODIMAGE

Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL504NM

Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, White

  • New quick connect with backwards compatibility
  • Self-closing Friction Tight Cover
  • Threaded Base for making a watertight seal
  • Rear enclosure is nickel plated for corrossion resistance

Product details

General

Application

Marine Wiring Devices

Catalog Number

HBL504NM

Color

White

Environmental Conditions

Watertight

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Hull Mount Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • Housing Type - Non-Metallic
  • Product Type - Shore Power Inlets

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585519470

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

12500

Conductor Related

Number Of Wires

4-Wire Grounding

Wire Size

#6 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5

Pallet Quantity

455

Resources and downloads