HUBBELL
WBP_HBL50AITW_PRODIMAGE
WBP_HBL50AITW_PRODIMAGE
WBP_HBL50AITW_front_PRODIMAGE

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL50AITW

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models, White Powder Coated Steel Housing and #316 Stainless Steel

Product details

General

Catalog Number

HBL50AITW

kVA

15 kVA

Material - Housing

White Powder Coated Steel

Type

Non-boost

UPC

783585567211

Electrical Ratings

Frequency Rating

60 Hz

Logistics

Carton Quantity

1