HUBBELL
WBP_HBL50SD_PRODIMAGE
WBP_HBL50SD_PRODIMAGE
WBP_HBL50SD_alt_PRODIMAGE

Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL50SD

Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow

Standard Product

Product details

General

Application

Equipment Grounding

Cable Length

50 Ft

Cable Type

Single 3/32" Steel

Catalog Number

HBL50SD

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Single Lead Static Discharge Reel

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Static Discharge Reel

Specifications

  • Cable Feet (m) - 50 (15.2)
  • Cable Type - Single ³/32" Steel
  • Weight Lbs. (kg) - 12 (5.4)

Style

Steel Cable

Type

Single 3/4 in. Cable

UPC

783585209005

Dimensions

Cable Length Active

600

Reel Frame Dimension

Steel

Conductor Related

Cable Specification

3/32" Steel

Nema Color

Yellow and Black

Logistics

Carton Quantity

1