HUBBELL
WBP_HBL5206WO_PRODIMAGE
WBP_HBL5206WO_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Cast Aluminum, Box Mount

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5206WO

Twist-Lock® Devices, Weatherproof Covers, Accessories for 15 Amp 2 and 3 Wire Devices, Cast aluminum, for FS/FD box mount

Weatherproof in Open Position with Device Mated

Product details

General

Application

Duplex Opening

Catalog Number

HBL5206WO

Color

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Horizontal FS/FD Mount- Mounting Screws

Number of Gang(s)

2-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°C to 85 °C

Orientation

Horizontal

Series

Accessory

Specifications

  • Gasket - Rubber
  • Hinge Pin - Zinc plated steel
  • Material - Aluminum
  • Spring - Stainless Steel

Style

Horizontal Mount Duplex

Type

Covers

UPC

783585809144

Dimensions

Dimensions

4.58 in x 2.9 in x 0.81 in

Display Size

1-Gang

Height

0.81 in

Length

4.58 in

Weight

0.4 lb

Width

2.9 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

1540