HUBBELL
WBP_HBL5236M2_PRODIMAGE
WBP_HBL5236M2_PRODIMAGE

Straight Blade Devices, Miscellaneous Receptacles, Display Case, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Replacement Receptacle for HBL5236, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5236M2

Straight Blade Devices, Miscellaneous Receptacles, Display Case, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Black, Replacement Receptacle for HBL5236, Brown

Replacement Receptacle for HBL5236

Product details

General

Application

Commercial Specification Grade

Catalog Number

HBL5236M2

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Special Application Receptacles

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Miscellaneous Receptacle

Specifications

  • Base - Phenolic
  • Face - Phenolic
  • Power Contacts - .032" (.81) Brass

Style

Back Wired

Type

Replacement Receptacle

UPC

783585014562

Dimensions

Display Size

Standard Sized Product

Weight

0 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E2186

Nema Rating

5-15R

Logistics

Carton Quantity

100