HUBBELL
WBP_HBL52CM22_PRODIMAGE
WBP_HBL52CM22_PRODIMAGE
WBP_HBL52CM22_alt_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Yellow Polycarbonate, Device Mount

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL52CM22

Twist-Lock® Devices, Weatherproof Covers, Accessories for 15 Amp 2 and 3 Wire Devices, Yellow thermoplastic, vertical standard box mount, corrosion resistant

  • Stainless steel screws and neoprene gasket included for mounting to FS/FD type weatherproof boxes
  • White thermoplastic, vertical FS/FD box mount,corrosion resistant
  • White PBT spring-loaded lift cover for weatherproofing duplex receptacles

Standard Product, Marine Grade

Product details

General

Application

Duplex Opening

Catalog Number

HBL52CM22

Color

Yellow

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Accessory

Specifications

  • Gasket - Neoprene
  • Material - Thermoplastic
  • Spring - Stainless Steel

Style

Vertical Mount Duplex

Type

Covers

UPC

783585809120

Dimensions

Dimensions

4.58 in x 2.86 in x 1.1 in

Display Size

1-Gang

Height

1.1 in

Length

4.58 in

Weight

0.25 lb

Width

2.86 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

910