HUBBELL
WBP_HBL5607C_PRODIMAGE
WBP_HBL5607C_PRODIMAGE
WBP_HBL5607C_inserts_PRODIMAGE
WBP_HBL5607C_side-L_PRODIMAGE
+2
WBP_HBL5607C_front_PRODIMAGE

PS, 4P5W, 60A 277/480V, CONNECTOR

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5607C

PS, 4P5W, 60A 277/480V, CONNECTOR

  • Durable Light-Weight Polycarbonate
  • Mates With Existing Installed Base
  • Accepts Both Round and Flat Cable

Product details

General

Catalog Number

HBL5607C

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

4 -Pole

Type

Connector

UPC

783585586465

Electrical Ratings

Current / Amperage Rating

60 A

Voltage Rating

277/480 VAC

Voltage Rating Description

277/480 VAC

Conductor Related

Number Of Wires

5-Wire

Logistics

Carton Quantity

10