HUBBELL
WBP_HBL6087_PRODIMAGE
WBP_HBL6087_PRODIMAGE
Discontinued

Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, FS/FD Style, Black Phenolic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6087

Box Cover, 1-Gang, Blank Plate, FS/FD Style Phenolic

Standard Product

Product details

General

Application

No Openings

Catalog Number

HBL6087

Color

Black

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number Of Outlets

No Devices

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - Wet and Damp Locations

Specifications

  • Product Type - Boxes and Weatherproof Covers
  • Version - Weatherproof Blank Cover

UPC

783585808550

Dimensions

Display Size

1-Gang

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10