WBP_HBL61CM55_PRODIMAGE
WBP_HBL61CM55_PRODIMAGE
WBP_HBL61CM55_alt_PRODIMAGE

Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 50A 125V Locking Male, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL61CM55

Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5 to 50A 125V Locking Male

Corrosion Resistant

Product details

General

Application
Straight Adapter
Color
Yellow
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Adapters
Material
Composite
Number Of Pins
Male- 50A 125V Twist-Lock®
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
Environmental - Moisture Resistance - IP55 Suitability
Receptacle Type
Female- 30A 125V Twist-Lock®
UPC
783585808628

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
125 VAC
Wattage
3750

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1