WBP_HBL61CM64BK_PRODIMAGE
WBP_HBL61CM64BK_PRODIMAGE
play
Marine Electrical Products
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Inlets, Weatherproofed, Marine, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Black, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL61CM64BK

Straight Blade Devices, Male Inlets, Weatherproofed, Marine, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Black, Single Pack.

Corrosion Resistant

Product details

General

Application
Marine Wiring Devices
Color
Black
Cord Range
0.300"-0.660" (7.6-16.8)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Horsepower - Maximum
0.5
Insulation
Insulated Body
Item Type
Standard Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
UPC
783585808666

Dimensions

Display Size
Standard Sized Product
Weight
0.25 lb

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed, File E2186
Nema Rating
5-15P

Logistics

Carton Quantity
10
Pallet Quantity
550

Resources and downloads

Installation Manuals

Videos

play
Marine Electrical Products
play
Insulgrip Twist-Lock and Straight Blade Devices