HUBBELL
WBP_HBL61CM71_PRODIMAGE
WBP_HBL61CM71_PRODIMAGE
WBP_HBL61CM71_alt_PRODIMAGE

Adapter, Marine, Molded, Straight Blade, 30A 125V, 2-Pole 3-Wire Grounding Female to 50A 125/250V, 3-Pole 4-Wire Grounding Locking Male

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL61CM71

Adapter, Marine, Molded, Straight Blade, 30A 125V, 2-Pole 3-Wire Grounding Female to 50A 125/250V, 3-Pole 4-Wire Grounding Locking Male

Corrosion Resistant

Product details

General

Application

Straight Adapter

Catalog Number

HBL61CM71

Color

Yellow

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 50A 125/250V Twist-Lock®

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Receptacle Type

Female- 30A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 50A 125/250V, 3P4W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808680

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125/250 VAC

Wattage

7500

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

126