HUBBELL
WBP_HBL74CM24WO_PRODIMAGE
WBP_HBL74CM24WO_PRODIMAGE
WBP_HBL74CM24WO_alt-1_PRODIMAGE
WBP_HBL74CM24WO_alt_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.70" Opening, Standard Size, Yellow Polycarbonate

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL74CM24WO

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.70" Opening, Standard Size, Yellow Polycarbonate

Weatherproof in Open Position with Device Mated

Product details

General

Application

1.70" Opening

Catalog Number

HBL74CM24WO

Color

Yellow

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Thermoplastic
  • Spring - Stainless steel

Style

For receptacles with Face Diameter 1.68-1.72

Type

Covers

UPC

783585809410

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

910