HUBBELL
WBP_HBLAT5ERA_PRODIMAGE
WBP_HBLAT5ERA_PRODIMAGE
Discontinued

Kellems Wire Management, AccessTrak, Cable Protection System, 5-Channel Trough and End Rails, Blue and Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLAT5ERA

Kellems Wire Management, AccessTrak, Cable Protection System, 5-Channel Trough and End Rails, Blue and Yellow

The AccessTrak® ramping system is a modular cable protection product that enables users to be ADAAG (American Disabilities Act Accessibility Guidelines) compliant and limits the exposure of cables and hoses to people and light vehicles passing over those cables and hoses. AccessTrak is an xpandable five channel system that will protect cable and hose diameters up to 1.31 inches (33.0mm). For applications requiring more than five channels, AccessTrak can be expanded by width. In addition, AccessTrak is interlocking expandable by length to protect cables and hoses of any length. The AccessTrak ramping system provides a safe, flexible means of protecting cables and hoses in areas requiring ADA compliance.

Product details

General

Catalog Number

HBLAT5ERA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

AccessTrak Floor Cable Cover

Type

Trough End Rails

UPC

783585145112

Dimensions

Dimensions

2.5 in x 13.28 in x 4 in

Height

4 in

Length

2.5 in

Width

13.28 in