HUBBELL
WBP_HBLFC_PRODIMAGE
WBP_HBLFC_PRODIMAGE

Locking female cable connector, power in, screw terminals

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFC

Locking Female Connector, Screw Terminal

Product details

General

Catalog Number

HBLFC

EU RoHS Indicator

Contact Manufacturer

Item Type

20A Insul-Lock plus connector

Number Of Poles

2-Pole

UPC

783585580852

Dimensions

Dimensions

3.17 in x 0.91 in x 0.91 in

Height

0.91 in

Length

3.17 in

Width

0.91 in

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

3-Wire

Logistics

Carton Quantity

50

Pallet Quantity

8000