HUBBELL
WBP_HBLVP3385_PRODIMAGE
WBP_HBLVP3385_PRODIMAGE
play

Interlocked Hazardous Location Plug, 60A 600V AC, 4-Pole 3-Wire Grounding

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLVP6485

Interlocked Hazardous Location Plug, 60A 600V AC, 3-Pole 4-Wire Grounding

Hubbell’s hazardous location line of non-fused disconnect switches are typically used for applications with the presence of flammable gasses or vapors, ignitable dusts and fibers. They are also suitable for use in outdoor or indoor damp, wet and dirty locations or in areas where frequent wash downs, heavy rain, or water spray routinely occurs. These switches are compact in size to reduce cost and make it easier to position on the wall or piece of equipment. The enclosures are made of copper-free aluminum and have a polyester/epoxy finish to prevent corrosion. The highly visible handles can be locked out to comply with OSHA Lockout/Tagout regulations.

  • Impact resistant shroud protects sleeves from bending and breaking
  • Locking ring provides UL Type 4X watertight, dust-tight seal
  • Catalog number and rating visible while in use
  • All-Brass sleeve contacts provide reliable electrical contact

Hazardous Location Device

Product details

General

Catalog Number

HBLVP6485

Environmental Conditions

Hazardous and Classified Environments

EU RoHS Indicator

No

Item Type

Male Plug

Material

Stainless Steel

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Plug

Style

Non-Fused UL 1686

Type

3-Wire 4-Pole

UPC

783585242729

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating Description

600 VAC

Wattage

36000

Conductor Related

Cord Type

All Portable

Wire Size

#8 AWG to #2 AWG Copper Wire Only

Certifications And Compliance

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM