HUBBELL
WBP_HBT0204BK_PRODIMAGE
WBP_HBT0204BK_PRODIMAGE
WBP_HBT0204BK_alt-2_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
+3
WBP_HBT0204BK_alt-1_PRODIMAGE

Wire Basket Tray, 2" x 4" x 118", Round, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0204BK

Wire Basket Tray, Overhead Tray, 2" x 4" x 118", Round, Black

  • High load rating
  • T-weld construction prevents snags
  • Easy to cut and fabricate fittings in the field
  • Painted tray assure proper grounding at splices

Round

Product details

General

Application

Straight Sections

Catalog Number

HBT0204BK

Color

Black

Construction

Fabricated

Cover Type

No Cover

EU RoHS Indicator

No

Item Type

Overhead

Knockouts

None

Material

Steel

Specifications

  • Device Finish - Black Powder Coat
  • Load (Lb/ft) - 45
  • Weight per Piece - 7 Lb
  • Width In (mm) - 4" (102)

Sub Brand

Wire Basket Tray

UPC

783585416267

Dimensions

Cubic Capacity

16 cu.in

Depth

2 in

Dimensions

118 in x 4 in x 2 in

Height

2 in

Length

118 in

Straight Section Length

118 in

Width

4 in

Certifications And Compliance

Industry Standard(s)

UL Classified

Non Hazardous Location

Non Hazardous