HUBBELL
ICD_DC_Type712_PRODIMAGE
ICD_DC_Type712_PRODIMAGE

HC14192626505 TYPE 712 SWITCH MODULE W/ 125VDC MCO

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC14192626505

TYPE 712 SWITCH MODULE, DPDT NON-INTERRUPTING, 1500 VOLTS DC, 1600 AMPS, WITH 74 VOLTS DC MOTOR CUTOUT ASSEMBLY

  • Two-Pole Double-Throw Noninterrupting Switch.
  • 1600 Amp 1500 VDC rating. Motor Cut-Out (MCO) option.
  • Trifurcated main contacts.
  • Silver alloy main contacts.
  • Silver-plated current-carrying connections.
  • High dielectric and mechanical strength.

Product details

General

Catalog Number

HC14192626505

DC Coil Voltage

125

Maximum interrupting capacity

100 A

Operating Temperature Range Celcius

20

Through current capability

30000

Electrical Ratings

Maximum Current Rating Amps Continuous

1600 Amps @ 40°C ambient

Resistance

480

Resources and downloads