HUBBELL
ICD_PB2015_PRODIMAGE
ICD_PB2015_PRODIMAGE

HC28578004 SWITCHES, CONTROLS, PBC, IND GRADE, PENDANT CONTROLS, NEMA 1, ENCLOSURE, INDOOR, 8 HOLES

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC28578004

SWITCHES, CONTROLS, PBC,INDUSTRIAL GRADE, PENDANT CONTROLS, PBC,C4, NEMA 1, ENCLOSURE, INDOOR, 8 HOLES

Product details

General

Catalog Number

HC28578004

Enclosure Type

Steel enclosure

Item Type

Enclosure

Material

Steel/Fiberglass

Series

2015-PBC

Dimensions

Weight

5.21 lb

Certifications And Compliance

Nema Rating

1