HUBBELL
ICD_HC48424001_PRODIMAGE
ICD_HC48424001_PRODIMAGE
ICD_HC48424001_alt-1_PRODIMAGE

HC48424004 Static In-Line Timer 5350 with Timing Range of .25 - 5 Seconds

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC48424004

Static In-Line Timer 5350 with Timing Range of .25 - 5 Seconds, for use in AC or DC Contacor and Relay Control

Product details

General

Catalog Number

HC48424004

Item Type

Static In-Line Timer

Series

5350

Timing Range

.25-5

Type

Static Timer

Dimensions

Dimensions

3 in x 3.08 in x 1.36 in

Height

1.36 in

Length

3 in

Weight

0.2 lb

Width

3.08 in

Resources and downloads

Specifications

Installation Manuals