ICD_HC48424001_PRODIMAGE
ICD_HC48424001_PRODIMAGE
ICD_HC48424001_alt-1_PRODIMAGE

HC48848101 Static Off Delay Timer 5350, for use in AC or DC Contactor and Relay Control

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC48848101

Static Off Delay Timer 5350, for use in AC or DC Contacor and Relay Control

Product details

General

Item Type
Static In-Line Timer
Series
5350
Type
Static Timer

Dimensions

Dimensions
3 in x 3.08 in x 1.36 in
Height
1.36 in
Length
3 in
Weight
0.2 lb
Width
3.08 in

Resources and downloads