HUBBELL
ICD_58R44R_PRODIMAGE
ICD_58R44R_PRODIMAGE

HC58R44R TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC58R44R

TYPE 4258 DRUM CONTROLLER, MAINTAINED, REVERSING, NEMA 1 ENCLOSED

Product details

General

Catalog Number

HC58R44R

Conduit Size J

1/2

Conduit Size K

1/2

Enclosure Type

NEMA 1

Series

4258

Type

Maintained, Reversing

Dimensions

Weight

1 lb

Certifications And Compliance

Enclosure NEMA Rating

1

Resources and downloads